text.skipToContent text.skipToNavigation

Discontinued - Portable In-Line 15A GFCI Outlet Adapter, Auto Reset

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  1597PC2A

Portable Ground Fault Circuit Interrupter, 2' Cord 15amp 125volt, Auto Reset
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • In-line portable GFCI interrupter

Specifications

General Info
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin China
Replaced by Part Number  1597PC2A
Standard UL 943/498
UPC Number 785007263855
Technical Information
Amperage 15 A
Connection 60Hz
Number of Poles Double Pole

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;